https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

ES-50X Addressable FACP with Communicator

ES-50X addressable fire alarm control panels come with a pre-installed communicator and support up to 50 addressable devices in any combination of detectors or modules.

Endurance Series ES-50X Fire Alarm Control Panel

ES-50X addressable fire alarm control panels come with pre-installed communicators. They support up to 50 addressable devices in any combination of detectors or modules. With an extensive list of powerful features, these FACPs program just like other Fire-Lite® addressable panels, yet fit into applications previously served only by conventional panels. The pre-installed IPOTS-COM is a dual technology (POTS and IP) communicator. The POTS transmits system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network. The IP communicator’s internet monitoring capability sends alarm signals over the internet saving the monthly cost of two dedicated business telephone lines. Although not required, the secondary telephone line may be retained providing backup communication over the public switched telephone line. 

Remote and local programming of the control panels is possible using the FS-Tools upload/download utility. Programming databases can be uploaded/downloaded via the panel’s USB port (and USB cable) or via an Ethernet connection using the IPOTS-COM communicator. The USB port also allows for the download or upload of the entire program, history file, walk-test data, current status and system voltages by means of a USB flash drive. The power supply and all electronics are contained on a circuit board supported on a new quick-install chassis and housed in a metal cabinet.

Features & Benefits:
  • Compatible with SWIFT® wireless devices
  • Auto-programming (learn mode) reduces installation time (reports two devices set to the same address)
  • Two independently programmable, built-in Style Z (Class A) or Style Y (Class B) NACs
  • Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
  • NAC end-of-line resistor matching
  • Four programmable function keys for ease of maintenance
  • Two programmable relays and one fixed trouble relay
  • Built-in programmer
  • Integral 80-character LCD display with backlighting
Certifications:
  • UL: S624
  • FM Approved
  • CSFM: 7165-0075:0500
  • FDNY: COA #6261

Others

  • Maximum Operating Humidity
    • 93 Percentage

Others

  • Maximum Operating Humidity
    • 93 Percentage
  • Maximum Operating Humidity : 93 Percentage
Image
SKU
Description
alt
ES-50XI
Fire Alarm Control Panel, SLC Loop
alt
ES-50X
Fire Alarm Control Panel, SLC Loop, IPOTS-COM Communicator