https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

FI-MPS Conventional Series Manual Station

FI-MPS Conventional Series manual stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.

FI-MPS Conventional Series Manual Station

FI-MPS Conventional Series manual stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24V DC. The contacts are gold-plated to avoid the risk of corrosion.

Features & Benefits:
  • Highly visible red enamel finish
  • English and French lettering
  • Single action pull lever design
  • Optional dual-action lever kit
  • Integrated break glass rod
  • Optional ancillary contact for local magnetic lock release
  • Single-stage and 2-stage models
  • Keyswitch activation for second stage
  • Surface- or semi-flush mounting
  • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
Certifications:
  • ULC Listed: S711

Others

  • Includes
    • Screw Terminal Connections
    • Integrated Break-Glass Rod
  • Auxiliary Contact Circuit Ratings
    • 3 (Inductive) ampere
    • 6 (Inductive) ampere
  • Operating Voltage
    • 24 voltage direct current
  • Housing Color
    • Red
  • Compatible Environments
    • Indoor
  • Material
    • Die Cast Metal

Others

  • Includes
    • Screw Terminal Connections
    • Integrated Break-Glass Rod
  • Auxiliary Contact Circuit Ratings
    • 3 (Inductive) ampere
    • 6 (Inductive) ampere
  • Operating Voltage
    • 24 voltage direct current
  • Housing Color
    • Red
  • Compatible Environments
    • Indoor
  • Material
    • Die Cast Metal
  • Includes : Screw Terminal Connections|Integrated Break-Glass Rod
  • Auxiliary Contact Circuit Ratings : 3 (Inductive) ampere|6 (Inductive) ampere
  • Operating Voltage : 24 voltage direct current
  • Housing Color : Red
  • Compatible Environments : Indoor
  • Material : Die Cast Metal