https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

Fire-Lite Audio Amplifier Module

The Audio Amplifier Module from Fire-Lite is an audio amplifier for ECC-50/100 and ECC-50/100E

The Audio Amplifier Module from Fire-Lite is an amplifier used for ECC-50/100 and ECC-50/100E that are multipurpose emergency voice evacuation panels for fire applications, mass notification applications, or both. This product has two configurations of 25V and 70V. When these products are operated with second speaker circuit it increases the total ECC-50/100 power output to 100 watts or can also be used as a backup amplifier.

Image
SKU
Description
alt
ECC-50W-25V
Audio Amplifier Module, 25V, 50W
alt
ECC-50W-70V
Audio Amplifier Module, 70V, 50W