Fire-Lite
Fire-Lite® Fire Alarm Control Panel Optional Transformer
XRM optional transformers are designed for use with Fire-Lite® fire alarm control panels.
XRM optional transformers are designed for use with Fire-Lite® fire alarm control panels.
Others
- Maximum Output Current
- 3.6 ampere
- Minimum Output Current
- 3.6 ampere
Others
- Maximum Output Current
- 3.6 ampere
- Minimum Output Current
- 3.6 ampere
- Maximum Output Current : 3.6 ampere
- Minimum Output Current : 3.6 ampere
Image
SKU
Description
XRM-24E
Transformer, 240V AC, 50Hz, 1.5A
XRM-24B
Transformer, 120 V AC, 60Hz, 3A
XRM-24
Transformer, 24V, 100VA