https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

Intelligent Alarm System Control Module

Intelligent alarm system control modules have six relays or circuits that are intended for use in intelligent alarm systems and for switching applications.

Intelligent Alarm System Control Module

Intelligent alarm system control modules have six relays or circuits that are intended for use in an intelligent alarm system and for switching applications. Each module has its own address. A pair of rotary code switches is used to set the address of the first module from 01 to 154. The remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules to release the addresses to be used elsewhere. Each module also has panel-controlled green LED indicators. The panel can cause the LEDs to blink, latch on, or latch off.

Features & Benefits:
  • Removable 18 AWG to 12 AWG plug-in terminal blocks
  • Status indicators for each point
  • LiteSpeed® or CLIP operation
  • Mount one or two modules in a BB-2F cabinet (optional)
  • Mount up to six modules on a CHS-6 chassis or BB-6F cabinet (optional)
  • Mounting hardware included
Certifications:
  • UL Listed: S2424
  • ULC Listed: S2424
  • MEA Listed: 55-02-E
  • FM Approved (Local Protective Signaling)
  • CSFM: 7300-0075:0205
  • Maryland State Fire Marshal: Permit # 2106 (CMF-300-6); Permit # 2099 (CRF-300-6)

Others

  • Includes
    • Mounting Hardware
  • Type
    • Control Module
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Relay Voltage
    • 110 voltage alternating current
    • 30 voltage direct current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit

Others

  • Includes
    • Mounting Hardware
  • Type
    • Control Module
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Relay Voltage
    • 110 voltage alternating current
    • 30 voltage direct current
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Includes : Mounting Hardware
  • Type : Control Module
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Relay Voltage : 110 voltage alternating current|30 voltage direct current
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit