https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

Lite-Connect™ Fiber Module

Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs).

Lite-Connect��Fiber Module

Lite-Connect™ fiber modules allow the MS-9050UD to become a common central station communicator for multiple fire alarm control panels (FACPs). Lite-Connect is a solution that allows building owners to reduce the number of phone lines by consolidating the central station communications to a single panel. Using fiber-optic technology, the panels are connected together and the MS-9050UD sends point or zone information for the entire system to the central station. In addition, building-to-building connections with fiber-optic cables avoid potential ground fault issues and damage caused by lightning strikes.

Features & Benefits:
  • Each FACP requires its own fiber module
  • Fiber optics panel-to-panel connections to avoid potential ground faults or lightning strike issues
  • Main panel communicates up to 50 points/20 zones to the central station for the MS-9050UD and 198 points/99 zones for the MS-9200UDLS
  • Connects to the ANN-Bus of the fire panel and requires minimal programming
  • Class B or Class A operation for survivability
Certifications:
  • UL Listed: S2424
  • CSFM: 7300-0075:0231
  • FM Approved
  • Fire Dept. of New York: COA #6177

Others

  • For Use With
    • Remote Panel x 16
    • MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
  • Number of Zones
    • 20
  • Approved Location
    • FM
    • Fire Department of New York COA #6177
    • UL S2424
    • CSFM 7300-0075:0231
  • Normal Input Current
    • 150 mA @ 24 voltage direct current
  • Maximum Operating Voltage
    • 24 voltage direct current
    • 24

Others

  • For Use With
    • Remote Panel x 16
    • MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
  • Number of Zones
    • 20
  • Approved Location
    • FM
    • Fire Department of New York COA #6177
    • UL S2424
    • CSFM 7300-0075:0231
  • Normal Input Current
    • 150 mA @ 24 voltage direct current
  • Maximum Operating Voltage
    • 24 voltage direct current
    • 24
  • For Use With : Remote Panel x 16|MS-9050UD & MS-9200UDLS Fire Alarm Control Panel
  • Number of Zones : 20
  • Approved Location : FM|Fire Department of New York COA #6177|UL S2424|CSFM 7300-0075:0231
  • Normal Input Current : 150 mA @ 24 voltage direct current
  • Maximum Operating Voltage : 24 voltage direct current|24
Image
SKU
Description
alt
ANN-LC
Lite-Connect Fiber Module, 24V DC