https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

MDF-300 Dual Monitor Module

MDF-300 dual monitor modules are intended for use with addressable, 2-wire systems. They provide two independent 2-wire initiating device circuits (IDC) at two separate consecutive addresses.

MDF-300 Dual Monitor Module

MDF-300 dual monitor modules are intended for use with addressable, 2-wire systems. They provide two independent 2-wire initiating device circuits (IDC) at two separate consecutive addresses. MDF-300 dual monitor modules are capable of monitoring NO contact fire alarm and supervisory devices or either NO or NC security devices.

Others

  • Cabinet Height
    • 4 inch
    • 10.16 centimetre
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2.125 inch
    • 5.398 centimetre

Others

  • Cabinet Height
    • 4 inch
    • 10.16 centimetre
  • Maximum Operating Humidity
    • 93 Percentage
  • Cabinet Depth
    • 2.125 inch
    • 5.398 centimetre
  • Cabinet Height : 4 inch|10.16 centimetre
  • Maximum Operating Humidity : 93 Percentage
  • Cabinet Depth : 2.125 inch|5.398 centimetre
Image
SKU
Description
alt
MDF-300
Addressable Dual Monitor Module, 15 to 32V DC, ULC Listed