Fire-Lite
MMF-302 Interface module
MMF-302 interface modules allow addressable panels to interface and monitor 2-wire conventional smoke detectors.
MMF-302 interface modules are intended for use with addressable 2-wire systems, where the individual address of each module is selected using built-in rotary switches. These modules allow addressable panels to interface and monitor 2-wire conventional smoke detectors. They transmits the status (normal, open, or alarm) of a full zone of conventional detectors back to the control panel.
Features & Benefits:- Built-in type identification automatically allows the control panel to recognize the monitor module
- Powered by 2-wire SLC loop, requiring no additional power
- High noise immunity (EMF/RFI)
- SEMS screws equipped with clamping plates for ease of wiring
- Direct-dial entry of address: 1 to 159 on MS-9600 Series panels, 1 to 99 on other compatible systems
- LED blinks during normal operation and switches to a steady light to indicate an alarm
Others
- Cabinet Height
- 4 inch
- 10.16 centimetre
- Maximum IDC Wiring Resistance
- 25 ohm
- Maximum Operating Humidity
- 93 Percentage
- Cabinet Depth
- 2.125 inch
- 5.398 centimetre
Others
- Cabinet Height
- 4 inch
- 10.16 centimetre
- Maximum IDC Wiring Resistance
- 25 ohm
- Maximum Operating Humidity
- 93 Percentage
- Cabinet Depth
- 2.125 inch
- 5.398 centimetre
- Cabinet Height : 4 inch|10.16 centimetre
- Maximum IDC Wiring Resistance : 25 ohm
- Maximum Operating Humidity : 93 Percentage
- Cabinet Depth : 2.125 inch|5.398 centimetre
Image
SKU
Description
MMF-302
Addressable Monitor Module, 2-Wire Detectors, 15 to 32V DC