https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire-Lite

Mounting Base

The Mounting Base is required to meet local code and application requirements and for that System Sensor offers standard 4in and 6in bases.

The Mounting Base is required to meet local code and application requirements and for that System Sensor offers standard 4in and 6in bases,as well as, specialty base designs including relay, isolator, sounder and low frequency sounder options for Select Series detectors. The standard 4" and 6" bases offer a plug-in detector base intended for use in intelligent systems, with screw terminals provided for power (+ and –), and remote annunciator connections.

Features & Benefits:
  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple base formats meet application requirements
  • Standard white color with ivory and black options
Certifications:
  • UL