Fire-Lite
MR Series Multi-Voltage Single SPDT Control Relay
MR Series multi-voltage single SPDT control relays offer 10A contacts, which may be operated by one of four input control voltages.
MR Series multi-voltage single SPDT control relays offer 10A contacts, which may be operated by one of four input control voltages. A single relay may be energized from a voltage source of 24V AC/DC, 115V AC, or 230V AC by wiring to the appropriate input terminals. Each relay contains a red LED which indicates the relay coil is energized. Relays may be snapped apart from a standard 4-module assembly and used independently. These devices are ideal for applications where local contacts are required for system status, remote contacts for control of electrical loads, and general purpose switching. They are suitable for HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.
Features & Benefits:- Each relay position contains a red LED that illuminates when the coil is energized providing a timesaving convenience when checking an installed system, so no metering is required
- Available in dust-proof metal enclosures with a gray plastic cover and LED viewing port
- Red enclosures available on some models
- Track mounting hardware to facilitate installation in standard cabinets
- UL recognized relays rated at 10,000,000 mechanical operations
- R-101/CR:
- UL Listed S3403
- MEA 73-92-E
- CSFM 7300-1004:101