https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

MS-2E Fire Alarm Control Panels

MS-2E 2-zone fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls.

MS-2E Fire Alarm Control Panels

MS-2E 2-zone fire alarm control panels (FACPs) bring the latest in microprocessor technology to conventional fire controls. These FACPs are compatible with System Sensor® i3 smoke detectors with drift compensation, maintenance alert, and freeze warning. Automatic synchronization of audio/visual devices is provided with three selections for manufacturer protocol. The notification appliance circuit (NAC) protocol can silence audible devices while strobes continue to flash, using a single pair of wires. These FACPs are compatible with conventional input devices such as 2- and 4-wire smoke detectors, pull stations, water flow devices, tamper switches, and other normally open contact devices.

Features & Benefits:
  • Two initiating zones compatible with 2- and 4-wire smoke detectors, one zone programmable for combo, supervisory, and water flow
  • Two Style B (Class B) initiating device circuits (IDCs)
  • One Style Y (Class B) NAC with built-in horn/strobe synchronization for System Sensor®, Wheelock® or Gentex® with selectable silence
  • 3A total usable current
  • 240V AC
Certifications:
  • UL Listed: S624
  • MEA: 297-01-E
  • CSFM: 7165-0075:200

Others

  • Maximum Battery Capacity
    • 18
  • Loop Capacity
    • 2
  • For Use With
    • i³? Smoke Detectors
  • Standby Current
    • 4 milliampere
  • Main Frequency
    • 50 hertz
  • Operating Voltage
    • 240 voltage alternating current
  • Output Current
    • 15 milliampere
  • Application
    • Fire Alarm Control Panel

Others

  • Maximum Battery Capacity
    • 18
  • Loop Capacity
    • 2
  • For Use With
    • i³? Smoke Detectors
  • Standby Current
    • 4 milliampere
  • Main Frequency
    • 50 hertz
  • Operating Voltage
    • 240 voltage alternating current
  • Output Current
    • 15 milliampere
  • Application
    • Fire Alarm Control Panel
  • Maximum Battery Capacity : 18
  • Loop Capacity : 2
  • For Use With : i³? Smoke Detectors
  • Standby Current : 4 milliampere
  • Main Frequency : 50 hertz
  • Operating Voltage : 240 voltage alternating current
  • Output Current : 15 milliampere
  • Application : Fire Alarm Control Panel
Image
SKU
Description
alt
MS-2E
Fire Alarm Control Panel, 2 Zone, 240V AC, 50 Hz, 1.15 A