Fire-Lite
MS-9050UD Fire Alarm Control Panel
MS-9050UD fire alarm control panels (FACPs) are combined with digital alarm communicator/transmitters (DACTs) all on one circuit board.
MS-9050UD fire alarm control panels (FACPs) are combined with digital alarm communicator/transmitters (DACTs) all on one circuit board. These compact, intelligent addressable control panels support up to 50 addressable detectors and/or modules. With an extensive list of powerful features, these panels are just like Fire-Lite’s larger products, yet fit into applications previously served only by conventional panels. The integral DACT transmits system status (alarms, troubles, AC loss, etc.) to a central station via the public switched telephone network. The power supply and all electronics are contained on a single-circuit board supported on a quick-install chassis and housed in a metal cabinet.
Features & Benefits:- Auto-program (learn mode) reduces installation time (reports two devices set to the same address)
- On-board DACT
- Two independently programmable Style Z (Class A) or Style Y (Class B) NACs
- Selectable strobe synchronization for System Sensor®, Wheelock®, and Gentex® devices
- Remote Acknowledge, Silence, Reset and Drill via addressable monitor modules
- Two programmable relays and one fixed trouble relay
- Built-in programmer
- Telephone line active LEDs
- EIA-232 PC interface
- UL: S624
- FM Approved
- CSFM: 7165-0075:210
- MEA: 442-06-E