https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

MS-9600LS Fire Alarm Control Panel

MS-9600LS fire alarm control panels (FACPs) are compact, cost effective, and feature LiteSpeed™ protocol, which is a patented technology that polls 10 devices at a time looking for new or different information.

MS-9600LS Fire Alarm Control Panel

MS-9600LS fire alarm control panels (FACPs) are compact, cost effective, and feature LiteSpeed™ protocol, which is a patented technology that polls 10 devices at a time looking for new or different information. When new information is found at a specific address, the system polls that device several times for any new data. This improvement allows a fully-loaded panel with up to 636 devices to report an incident and activate the notification circuits in under 10 seconds. With this polling scheme, devices can be wired on standard twisted, unshielded wire up to a distance of 10,000 ft per loop. Each signaling line circuit (SLC) loop supports up to 159 addressable detectors and up to 159 addressable modules.

Features & Benefits:
  • Easy mount chassis
  • 7A switching power supply
  • Large enclosure allows 18 Ah batteries
  • EIA-232 Printer/PC interface (variable baud rate)
  • 80-character LCD display (backlit)
  • Four Style Y (Class B) or two Style Z (Class A) NACs
  • Selectable strobe synchronization per NAC for System Sensor®, Wheelock®, and Gentex® devices
  • Certified for seismic applications
Certifications:
  • FM Approved: to UL ANSI 864
  • CSFM: 7170-0075:217
  • MEA: 87-08-E
  • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000 (Seismic)
  • CBC 2007 (Seismic)
  • ULC Listed: S624 (MS-9600LSC) 
Image
SKU
Description
alt
MS-9600LS
Fire Alarm Control Panel, SLC Loop, 120V AC
alt
MS-9600LSE
Fire Alarm Control Panel, SLC Loop, 240V AC