Fire-Lite
NAC-REM Module
Notification appliance circuit/relay expander (NAC-REM) modules add two Style Z (Class A) NAC circuits (NACs 3 and 4) and two programmable Form C relays (relays 3 and 4) to fire alarm control panel MS-5210UD/MS-5210UDE.
Notification appliance circuit/relay expander (NAC-REM) modules add two Style Z (Class A) NAC circuits (NACs 3 and 4) and two programmable Form C relays (relays 3 and 4) to fire alarm control panel MS-5210UD/MS-5210UDE.
Image
SKU
Description
NAC-REM
NAC/Relay Expander Module