https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire-Lite

OSI Projected Beam Smoke Detector

OSI projected beam smoke detectors use open-area smoke imaging detection (OSID) by Xtralis® — an innovation in projected beam smoke detection technology.

OSI projected beam smoke detectors use open-area smoke imaging detection (OSID) by Xtralis® — an innovation in projected beam smoke detection technology. By using advanced dual wavelength projected beams and optical imaging technology for early-warning smoke detection, OSID provides a low cost, reliable, and easy-to-install solution that overcomes typical beam detection issues such as false alarm incidents and alignment difficulties. OSID systems measure the level of smoke entering beams of light projected over an area of protection. A single OSID imager can detect up to seven emitters to provide a wide coverage area. 

Features & Benefits:
  • Dual wavelength LED-based smoke detection
  • Optical imaging with CMOS imaging chip
  • Onboard event log for fault and alarm diagnostics
  • High tolerance to false-alarm due to building movement
  • No need for precise alignment
  • Tolerant of alignment drift
  • Automatic commissioning in under 10 minutes
  • Simple and easy maintenance requirements
  • Three selectable alarm thresholds
  • Conventional alarm interface for straightforward fire system integration
Certifications:
  • UL Listed
  • ULC Listed
  • FM
  • CSFM
  • NF-SSI (AFNOR)
  • CE – CPR & EMC
  • VdS
  • BOSEC
  • CCCF
  • ActivFire
  • VNIIPO
Image
SKU
Description
alt
OSI-10*
Imager, 10 Degree Coverage