Fire-Lite
PAM Multi-Voltage Relay Module
PAM multi-voltage relay modules are ideal for applications where remote relays are required for control or status feedback.
PAM multi-voltage relay modules are ideal for applications where remote relays are required for control or status feedback. They are suitable for use with HVAC, temperature control, fire alarm, security, energy management, and lighting control systems.
Certifications:
UL Listed: S3403
MEA: 73-92-E, Volume XXI
CSFM: 7300-1004:101
Certifications:- UL Listed: S3403
- MEA: 73-92-E, Volume XXI
- CSFM: 7300-1004:101
Others
- Maximum Wire Gauge
- 0.75 mm²
- 18 AWG
- Switch Configuration
- SPDT
- Device Type
- Relay Module
- Mounting Type
- Screw
- Relay Contact Configuration
- Form C
Others
- Maximum Wire Gauge
- 0.75 mm²
- 18 AWG
- Switch Configuration
- SPDT
- Device Type
- Relay Module
- Mounting Type
- Screw
- Relay Contact Configuration
- Form C
- Maximum Wire Gauge : 0.75 mm²|18 AWG
- Switch Configuration : SPDT
- Device Type : Relay Module
- Mounting Type : Screw
- Relay Contact Configuration : Form C
Image
SKU
Description
PAM-4
Relay, Single SPDT, LED, 10A Form C Contacts, 9 to 40V DC
PAM-1
Relay, Single SPDT, LED, 10A Form C Contacts, 24V AC, 24V DC, or 115V AC
PAM-2
Relay, Single SPDT, LED, 7A Form C Contacts, 12 or 24V DC