Fire-Lite
Serial/Parallel Printer Interface Module
ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel (FACP) to print real-time logs of system events, detector status reports, and event histories.
ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel (FACP) to print real-time logs of system events, detector status reports, and event histories. ANN-S/PG interface modules and FACPs communicate over a 2-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-S/PG interface modules may be connected to the ANN-Bus of each FACP.
Features & Benefits:- Auto-configure menu selection allows programmer to bring all devices attached to the ANN-BUS online quickly
- Surface mounts directly to wall
- Can be remotely located up to 6,000 ft (1,829 m) from the panel
- May be powered by 24V DC from the host FACP or by remote power supply
- Connects a remote printer using a standard cable (DB-9 for a serial printer; DB-25 for a parallel printer)
- Listed to UL Standard 864, 9th Edition
- UL: S2424
- CSFM: 7120-0075:0213
- MEA: 442-06-E
Others
- Product Type
- Serial
- Maximum Operating Humidity
- 0.93 Percentage
Others
- Product Type
- Serial
- Maximum Operating Humidity
- 0.93 Percentage
- Product Type : Serial
- Maximum Operating Humidity : 0.93 Percentage
Image
SKU
Description
ANN-S/PG
Interface Module, Serial/Parallel Printer to FACP