Fire-Lite
SWIFT® Wireless Monitor Module
SWIFT® wireless monitor modules are intended for use with wireless gateways to interface with devices having contacts used to signal status conditions.
SWIFT® wireless monitor modules are intended for use with wireless gateways to interface with devices having contacts used to signal status conditions. They are designed to provide an interface to contact devices such as security contacts, water flow switches, or call points. The input to the monitor module is non-latching and does not require a reset. The device has a panel-controlled LED indicator. The monitor module must be within 3 ft of the monitored device when using field wiring or 20 ft in non-metallic conduit.
SWIFT wireless modules are intelligent (addressable) modules which provide secure, reliable communication to the fire alarm control panel (FACP) across a Class A mesh network. Wireless modules create an opportunity for applications where it is costly (concrete walls/ceilings, buried wires), obtrusive (surface-mount conduit), or possibly dangerous (asbestos) to use traditional wired devices. In addition, both wired and wireless devices can be present on the same FACP providing an integrated wired-wireless solution for increased installation potential.
The mesh network within the SWIFT system creates a child-parent relationship between the devices so that each device has two parents providing a second path for communications on every device. If one device can no longer operate for any reason, the rest of the devices can still communicate with each other, directly or through one or more intermediate devices. The SWIFT system also engages frequency hopping to prevent system interference, whether intentional or accidental. The devices communicate across the mesh network through a gateway to the FACP. The FACP views the SWIFT wireless device and another addressable device on the system providing similar detection functions and outputs as a wired counterpart. In addition, both wired and wireless devices can be present on the same FACP to meet the needs of a given application. A SWIFT wireless system can use any combination of modules, smoke and heat detectors, call points, and A/V bases.
Features & Benefits:- Standard-sized module that supervises either a Style D (Class A) or Style B (Class B) circuit of dry contact input devices
- Cascading mesh wireless technology (902 to 928 MHz frequency)
- Any wireless device can be added to act as a repeater
- Requires four CR-123A batteries (included)
- Wireless installation
- Class A mesh network
- Addressable code wheels
- Commercial applications
- Bi-directional communications
- UL Listed: S2424
- CSFM: 7300-0075:0233
- FM Approved
- FCC ID: AUBWFSMM
- Standards and Codes: NFPA 72 Fire Alarm System Requirements; UL 268; UL 864
Others
- End of Line Resistance
- 3.9 kO
- For Use With
- MS-9200UDLS
- MS-9600(UD)LS
- ES-50X
- Maximum IDC Wiring Resistance
- 10 ohm
- Approved Location
- UL Listed S2424
- FCC ID AUBWFSRM
- CSFM 7300-00750234
- Maximum Operating Humidity
- 93 Percentage
- Relay Voltage
- 125 AC/DC volt
- Relay Current
- 3 ampere
Others
- End of Line Resistance
- 3.9 kO
- For Use With
- MS-9200UDLS
- MS-9600(UD)LS
- ES-50X
- Maximum IDC Wiring Resistance
- 10 ohm
- Approved Location
- UL Listed S2424
- FCC ID AUBWFSRM
- CSFM 7300-00750234
- Maximum Operating Humidity
- 93 Percentage
- Relay Voltage
- 125 AC/DC volt
- Relay Current
- 3 ampere
- End of Line Resistance : 3.9 kO
- For Use With : MS-9200UDLS|MS-9600(UD)LS|ES-50X
- Maximum IDC Wiring Resistance : 10 ohm
- Approved Location : UL Listed S2424|FCC ID AUBWFSRM|CSFM 7300-00750234
- Maximum Operating Humidity : 93 Percentage
- Relay Voltage : 125 AC/DC volt
- Relay Current : 3 ampere