Fire-Lite
SWIFT® Display Driver
Wireless display drivers are required to annunciate any wireless-specific events from the SWIFT® system.
Wireless display drivers are required to annunciate any wireless-specific events from the SWIFT® system. They receive event information from the wireless network and then connect to a dedicated ANN-80-W for annunciation. All standard fire alarm events will report on the fire alarm control panel (FACP) just like a standard wired device. Any wireless-specific events (such as low battery), will annunciate a general trouble at the FACP and specific information on the ANN-80-W. Display drivers are required when used with a MS-9600(UD)LS or MS-9200UDLS FACP but are not needed when used with an ES-200X and ES-50X FACP.
Image
SKU
Description
W-DIS-D
Display Driver