https://buildings.honeywell.com/us/en/search-results.html

Fire-Lite

SWIFT® Wireless Fire System Gateway

W-GATE SWIFT® wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices using mesh technology.

W-GATE SWIFT® wireless fire system gateways act as a bridge between the fire alarm control panel (FACP) and wireless fire devices. The wireless gateways use mesh technology to communicate with devices and offer high reliability for commercial applications. W-GATE gateways can be installed anywhere on the SLC and is an excellent solution for retrofits and hard-to-wire applications.

Features & Benefits:
  • Wireless mesh technology, 902 to 928 MHz frequency
  • Cascading-wave mesh operation provides a verification of redundant communication paths
  • Any wireless device can be added to act as a repeater
  • Each gateway supports up to 50 addresses: 1 wireless gateway, 1 display driver, and up to 49 devices
  • Up to four wireless networks can be installed with overlapping radio network coverage
  • Site survey feature allows for an evaluation of a site before the installation
  • Standard code wheel for setting the SLC address
  • Wireless devices use four CR-123A lithium batteries
Certifications:
  • UL Listed: S2424
  • CSFM: 7300-0075:0232
  • NYC Fire Dept: COA #6185
  • FM Approved
  • FCC ID: PV3WFSGW

Others

  • Number of Batteries
    • 4
  • Communications Protocol
    • Wireless Mesh
  • Gateway Type
    • SWIFT
  • Band 1 Frequency
    • 902 - 928 MHz
  • Mounting Type
    • Surface
  • Battery Type
    • CR-123A Lithium

Others

  • Number of Batteries
    • 4
  • Communications Protocol
    • Wireless Mesh
  • Gateway Type
    • SWIFT
  • Band 1 Frequency
    • 902 - 928 MHz
  • Mounting Type
    • Surface
  • Battery Type
    • CR-123A Lithium
  • Number of Batteries : 4
  • Communications Protocol : Wireless Mesh
  • Gateway Type : SWIFT
  • Band 1 Frequency : 902 - 928 MHz
  • Mounting Type : Surface
  • Battery Type : CR-123A Lithium