https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Fire-Lite

Velociti® Series B200S Sounder Base

Velociti® Series B200S sounder bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address.

Velociti® Series B200S sounder bases set a new standard for performance, installation, and aesthetics. They are addressable sounder bases that require a unique, separate sounder base address. The bases are available only in Velociti protocol and are designed for new and existing dwelling unit applications. 

These sounder bases offer the functionality to capture the communications transmitted between the attached sensor head on the signal line loop and the fire alarm control panel (FACP). This allows the FACP to use the same address as the detector, but uses a unique device type on the loop. The bases are ideal to use for applications where the appearance is critical, as the design eliminates unsightly surface-mount boxes and employs a separate mounting plate that can be installed on various junction box sizes.

Features & Benefits:
  • Built-in supervision (no end-of-line relays required)
  • Supports continuous, ANSI Temporal 3, ANSI Temporal 4, and marching tones
  • Offers a programming option to control and activate the sounder base independently
  • Broadcasts over two volume levels (75 or 85 dBA)
  • Produces multiple event-driven tone outputs
  • Programs the addressability for maximum configuration flexibility
  • Includes a pre-wire mounting plate that fits various size junction boxes
  • When connected to the notification appliance circuit (NAC), the sounders can be synchronized with other System Sensor® notification devices
  • Uses a mechanical locking feature that prevents the removal of the attached sensor head
  • Employs coded patterns that may be optionally synchronized over the signaling line circuit (SLC) and promptly changed
Certifications:
  • UL Standards: UL 268; UL 464
  • UL: S1911
  • FM: 3035027
  • CSFM: 7300-1653:0213
  • ISO 9001 Certification 
Image
SKU
Description
alt
B200SCOA-WH
Sounder Base, White, ULC Listed, Intelligent, Programmable Sounder Base In English/French
alt
B200SCOA
Sounder Base, Standard, ULC Listed, Intelligent, Programmable Sounder Base In English/French