https://buildings.honeywell.com/us/en/search-results.html
×

Fire-Lite

XLS-MPS-SA Single-Stage Manual Pull Station

XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod.

XLS-MPS-SA Single-Stage Manual Pull Station

XLS-MPS-SA single-stage manual pull stations are made of high quality, die-cast metal and include screw terminal connections, a hex key for reset, and an integrated break glass rod. The alarm contact for these manual stations are rated for 1A at 24VDC. The contacts are gold-plated to avoid risk of corrosion.

Features & Benefits:
  • Highly visible red enamel finish
  • English and French lettering
  • Single-action pull lever design
  • Optional dual-action lever kit
  • Integrated break glass rod
  • Optional ancillary contact for local magnetic lock release
  • Surface- or semi-flush mounting
  • All conventional models mount on a standard single-gang electrical box or a surface metal back-box
Certifications:
  • ULC Listed: S7568 

Others

  • Contact Ratings
    • 550 µA
  • Auxiliary Contact Circuit Ratings
    • 6 (Inductive) ampere
    • 3 (Inductive) ampere
  • Material
    • Die Cast Metal
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Includes
    • Screw Terminal Connections
    • Integrated Break-Glass Rod
  • Operating Voltage
    • 24 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Compatible Environments
    • Indoor
  • Housing Color
    • Red
  • Maximum Operating Humidity
    • <93 (Non-Condensing) Percentage

Others

  • Contact Ratings
    • 550 µA
  • Auxiliary Contact Circuit Ratings
    • 6 (Inductive) ampere
    • 3 (Inductive) ampere
  • Material
    • Die Cast Metal
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Includes
    • Screw Terminal Connections
    • Integrated Break-Glass Rod
  • Operating Voltage
    • 24 voltage direct current
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Compatible Environments
    • Indoor
  • Housing Color
    • Red
  • Maximum Operating Humidity
    • <93 (Non-Condensing) Percentage
  • Contact Ratings : 550 µA
  • Auxiliary Contact Circuit Ratings : 6 (Inductive) ampere|3 (Inductive) ampere
  • Material : Die Cast Metal
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
  • Includes : Screw Terminal Connections|Integrated Break-Glass Rod
  • Operating Voltage : 24 voltage direct current
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Compatible Environments : Indoor
  • Housing Color : Red
  • Maximum Operating Humidity : <93 (Non-Condensing) Percentage
Image
SKU
Description
alt
XLS-MPS-SA
Manual Pull Station, Single Stage, English/French Lettering