https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

Aluminum Outdoor Column Loudspeaker

Aluminum outdoor column loudspeakers are a high-performance, public address column loudspeaker for outdoor use. They offer a broad frequency response range, low distortion, and a high sound pressure level.

Aluminum outdoor column loudspeakers are a high-performance, public address column loudspeaker for outdoor use. They offer a broad frequency response range, low distortion, and a high sound pressure level. This results in the accurate and intelligible broadcast of evacuation messages, and high-quality sound reproduction. Its low-profile, white color design blends with most interiors in hotels, conference rooms, cinemas, theme parks, factories, exhibitions, and more. The loudspeakers are both UL60065 and RoHS compliant.

Features & Benefits:
  • Intelligible voice and superior sound reproduction
  • Robust aluminum housing
  • Supplied with universal swivel bracket for easy angle adjustment
  • Adapts to extreme environments 
Certifications:
  • UL60065
  • RoHS Compliant

Others

  • Speaker Material
    • Aluminum
  • Input Voltage Rating
    • 100/70 volt
  • Speaker Diameter
    • 4 inch

Others

  • Speaker Material
    • Aluminum
  • Input Voltage Rating
    • 100/70 volt
  • Speaker Diameter
    • 4 inch
  • Speaker Material : Aluminum
  • Input Voltage Rating : 100/70 volt
  • Speaker Diameter : 4 inch
Image
SKU
Description
alt
L-POM20A
Aluminum Outdoor Column Loudspeaker: 20W
alt
L-POM80A
Aluminum Outdoor Column Loudspeaker, 80W
alt
L-POM40A
Aluminum Outdoor Column Loudspeaker: 40W