Gamewell-FCI
ASD-PL3 Intelligent Photoelectric Smoke Sensor
ASD-PL3 intelligent photoelectric smoke sensors are plug-in type smoke sensors that combine a photoelectronic sensing chamber with addressable-analog communications.
ASD-PL3 intelligent photoelectric smoke sensors are plug-in smoke sensors that combine a photoelectronic sensing chamber with addressable-analog communications. The sensors transmit an analog representation of smoke density over communication lines to control panels. Rotary dial switches are provided for setting the sensor’s address.
Features & Benefits:- Modern profile for improved aesthetics
- Visual rotary, decimal switch addressing (01 to 159)
- Built-in functional test switch activated by an external magnet
- Dual bi-color LEDs flash green whenever the sensor is addressed and turn a steady red during an alarm
- Optional relay, isolator, or sounder bases
- Low standby current
- Analog addressable communication
- Stable communication technique with noise immunity
- Optional remote, single-gang LED indicator (RA100Z)
- Compatible with Gamewell-FCI® analog addressable panels
- UL 268
- UL268A
- NFPA
Others
- Maximum Alarm Current
- 2 milliampere
- Maximum Standby Current
- 200 µA
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Alarm Current
- 2 milliampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
Others
- Maximum Alarm Current
- 2 milliampere
- Maximum Standby Current
- 200 µA
- Conventional or Addressable
- Addressable
- Detection Sensor Type
- Photoelectric
- Alarm Current
- 2 milliampere
- Minimum Operating Ambient Temperature
- 0 degree Celsius
- 32 degree Fahrenheit
- Maximum Operating Humidity
- 93 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Maximum Operating Voltage
- 32 voltage direct current
- Maximum Alarm Current : 2 milliampere
- Maximum Standby Current : 200 µA
- Conventional or Addressable : Addressable
- Detection Sensor Type : Photoelectric
- Alarm Current : 2 milliampere
- Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
- Maximum Operating Humidity : 93 Percentage
- Minimum Operating Humidity : 10 Percentage
- Maximum Operating Voltage : 32 voltage direct current
Image
SKU
Description
ASD-PL3-IV
ASD-PL3 Smoke Detector, Photoelectric, Addressable, Ivory
ASD-PL3
ASD-PL3 Smoke Detector, Photoelectric, Addressable-Analog Communications