https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

ECO Alcohol Vapor Gas Detector

The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property ensuring business continuity.

The Vesda Eco provides early warning of toxic, oxygen and flammable gas hazards to protect personnel and property whilst ensuring business continuity. Vesda Eco uses an existing or new aspirating pipe network to actively monitor for gas escapes and build-ups. Each ECO gas detector can house up to two gas sensors, and additional detectors can be added easily to the pipe network to monitor more gases if required. VESDA ECO (Ex) gas detectors are supplied complete with: Outer metal casing and surface mounting assembly, detector housing, sensor cartridge, data storage card and USB interface cable. Detector outputs include: relays, analogue outputs and a serial output.

Features & Benefits:
  • Toxic, Oxygen or Flammable gas detection
  • Single or dual gas versions
  • Factory calibrated sensor cartridges
  • Integral alarm status LEDs
  • Integrates with PLCs/HVAC/BMS/ FACP
  • Configurable relays
  • 4-20 mA analog outputs
  • RS485 Modbus output
  • On-board event logging
  • On-board fault diagnostics
  • Integral gas test port
  • Remote reset
Certifications:
  • CE
  • EMC
  • EN 61010-1

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Minimum Input Power
    • 18 voltage direct current
  • Detection Area
    • Total Area
    • Zone
    • Specific Point
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Detection Method
    • Flammable
  • Digital Outputs
    • Modbus RTU

Others

  • Maximum Standby Current
    • 60 mA @ 24 voltage direct current
  • Maximum Input Power
    • 30 voltage direct current
  • Power Source
    • Power Supply
  • Maximum Storage Temperature
    • 122 degree Fahrenheit
  • Alarm Relay Output
    • 1 A @ 30 voltage direct current
  • Minimum Input Power
    • 18 voltage direct current
  • Detection Area
    • Total Area
    • Zone
    • Specific Point
  • Maximum Operating Ambient Temperature
    • 122 degree Fahrenheit
    • 50 degree Celsius
  • Detection Method
    • Flammable
  • Digital Outputs
    • Modbus RTU
  • Maximum Standby Current : 60 mA @ 24 voltage direct current
  • Maximum Input Power : 30 voltage direct current
  • Power Source : Power Supply
  • Maximum Storage Temperature : 122 degree Fahrenheit
  • Alarm Relay Output : 1 A @ 30 voltage direct current
  • Minimum Input Power : 18 voltage direct current
  • Detection Area : Total Area|Zone|Specific Point
  • Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
  • Detection Method : Flammable
  • Digital Outputs : Modbus RTU
Image
SKU
Description
alt
ECO-SC-20-EX
ECO Gas Detector, Single Gas, Sensor Cartridge, Alcohol Vapor 0-100% LFL, Class 1 Div 2