https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

L-PWP Public Address Cabinet Loudspeaker

L-PWP public address cabinet loudspeakers are intended for use in general indoor and outdoor applications.

L-PWP public address cabinet loudspeakers are intended for use in general indoor and outdoor applications. These loudspeakers are ideal for use in theme bars, music restaurants, groceries, video shops, meeting rooms, office buildings, exhibition halls, gyms, and presentation rooms. Cabinets are available in charcoal or white. Equipped with high linearity anti-fatigue rubber, the bass audio performance is free from distortion due to prolonged low-frequency operation. The adjustable installation brackets flexibly position the loudspeakers that meet the needs of different indoors' sound field characteristics.

Features & Benefits:
  • Stylish design
  • Simple power tapping
  • High impact and fire resistant ABS material
  • Easy installation and cost effective
Certifications:
  • CE
  • RoHS Compliant

Others

  • Horizontal Dispersion Angle
    • 120 degree
  • Overall Height
    • 200 millimetre
  • Input Voltage Rating
    • 100/70 volt
  • Overall Depth
    • 90 millimetre
  • Transformer Power Taps
    • 1.5/3/6 watt
  • Impedance Rating
    • 1.7/3.3
  • Mounting Type
    • Wall
  • Maximum Power Rating
    • 6 watt
  • Speaker Diameter
    • 5 inch
  • Maximum Transmission Frequency
    • 15 kilohertz
  • Speaker Material
    • ABS Plastic
  • Regulatory Approvals
    • CE; RoHS
  • Minimum Transmission Frequency
    • 150 hertz
  • Overall Width
    • 175 millimetre
  • Compatible Environments
    • Indoor; Outdoor
  • Sound Level
    • 97 decibel

Others

  • Horizontal Dispersion Angle
    • 120 degree
  • Overall Height
    • 200 millimetre
  • Input Voltage Rating
    • 100/70 volt
  • Overall Depth
    • 90 millimetre
  • Transformer Power Taps
    • 1.5/3/6 watt
  • Impedance Rating
    • 1.7/3.3
  • Mounting Type
    • Wall
  • Maximum Power Rating
    • 6 watt
  • Speaker Diameter
    • 5 inch
  • Maximum Transmission Frequency
    • 15 kilohertz
  • Speaker Material
    • ABS Plastic
  • Regulatory Approvals
    • CE; RoHS
  • Minimum Transmission Frequency
    • 150 hertz
  • Overall Width
    • 175 millimetre
  • Compatible Environments
    • Indoor; Outdoor
  • Sound Level
    • 97 decibel
  • Horizontal Dispersion Angle : 120 degree
  • Overall Height : 200 millimetre
  • Input Voltage Rating : 100/70 volt
  • Overall Depth : 90 millimetre
  • Transformer Power Taps : 1.5/3/6 watt
  • Impedance Rating : 1.7/3.3
  • Mounting Type : Wall
  • Maximum Power Rating : 6 watt
  • Speaker Diameter : 5 inch
  • Maximum Transmission Frequency : 15 kilohertz
  • Speaker Material : ABS Plastic
  • Regulatory Approvals : CE; RoHS
  • Minimum Transmission Frequency : 150 hertz
  • Overall Width : 175 millimetre
  • Compatible Environments : Indoor; Outdoor
  • Sound Level : 97 decibel
Image
SKU
Description
alt
L-PWP10A
Public Address Cabinet Loudspeaker, 10W, White
alt
L-PWP40A
Public Address Cabinet Loudspeaker: 40W: White
alt
L-PWP60A
Public Address Cabinet Loudspeaker: 60W: White
alt
L-PWP06A
Public Address Cabinet Loudspeaker, 6W, White
alt
L-PWP40B
Public Address Cabinet Loudspeaker: 40W: Charcoal
alt
L-PWP80A
Public Address Cabinet Loudspeaker, 80W, White