https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

L-Series Chime and Chime Strobe

L-Series chimes and chime strobes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations and to take appropriate action.

L-Series chimes and chime strobes are private mode notification appliances used to alert trained personnel to investigate possible emergency situations and to take appropriate action. Security guard and nurse workstations are ideal locations for these chimes and chime strobes.

All devices feature plug-in design with minimal intrusion into the backbox, making the installation fast and foolproof while virtually eliminating costly and time-consuming ground faults. Installers can easily adapt devices to a wide range of application requirements using field-selectable candela settings, automatic selection of 12 or 24V operation, and a rotary switch for chime tones and two volume selections.

Features & Benefits:
  • Updated modern aesthetics
  • Plug-in design with minimal intrusion into the backbox
  • Mounting plate shorting spring feature checks wiring continuity before device installation
  • Captive mounting screw
  • Tamper-resistant construction
  • Field-selectable candela settings for wall-mount devices: 15, 30, 75, 95, 110, 135, 185; and for ceiling-mount devices: 15, 30, 75, 95, 115, 150, 177
  • Automatic selection of 12 or 24V operation at 15 and 30 candela
  • Rotary switch for tone and volume selections
  • Five selectable tones with high and low volume settings
Certifications:
  • UL Listed: S4011
  • ULC Listed: S4011
  • FM Approved: 3057383; 3057072
  • CSFM: 7135-1653:0503

Others

  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage

Others

  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage