https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

L-Series Low Frequency Sounder Strobe

L-Series low frequency wall-mount sounder strobes are suited to a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones.

System Sensor® L-Series low frequency wall and ceiling mount sounder strobes are suited to a wide range of application requirements using field-selectable candela settings, 24V operation, and a rotary switch for 520 Hz low frequency sounder tones. These strobes are designed to address the NFPA 72 sleeping space requirements that require a low frequency notification appliance that operates within frequency range of 520 Hz ± 10% and is of a square wave tone. Like the entire L-Series product line they include a variety of features that increase their application versatility while simplifying installation. All devices feature plug-in designs with minimal intrusion into the back box, making installations fast and foolproof while virtually eliminating costly and time-consuming ground faults. Available in both red and white. Features & Benefits:
  • 520 Hz ± 10% square wave tone, NFPA compliance
  • Full candela range plus High/Low tone options to optimize current draw for a wide variety of applications
  • Compact, standard, and round ceiling options
  • Field-selectable candela settings of 15, 30, 75, 95, 110, 135, and 185
  • Rotary switch for High and Low, Temp3 and Temp4 settings
  • Plug-in design with minimal intrusion into the back box
  • Mounting plate shorting spring checks wiring continuity before device installation
  • Electrically compatible with legacy SpectrAlert® and SpectrAlert Advance devices
  • Updated modern aesthetics
Certifications:
  • UL Listed: S4011
  • FM Approved: PR452768
  • CSFM: 7125-1653:0517

Others

  • Minimum Operating Voltage
    • 16 voltage direct current
  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 17.5/33

Others

  • Minimum Operating Voltage
    • 16 voltage direct current
  • Conventional or Addressable
    • Conventional
  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Compatible Environments
    • Indoor
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Maximum Operating Voltage
    • 17.5/33
  • Minimum Operating Voltage : 16 voltage direct current
  • Conventional or Addressable : Conventional
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Compatible Environments : Indoor
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Maximum Operating Voltage : 17.5/33
Image
SKU
Description
alt
P2WL-LF
Low Frequency Sounder Strobe, Wall Mount, White
alt
PC2WL-LF
L-Series Low Frequency Ceiling-Mount Sounder Strobe
alt
P2RL-LF-BP10
Low Frequency Sounder Strobe, Wall-Mount, Red, Bulk Pack of 10 Units
alt
PC2RL-LF
L-Series Low Frequency Ceiling-Mount Sounder Strobe
alt
P2RL-LF
Low Frequency Sounder Strobe, Wall Mount, Red