https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

Motor Bell

Motor Bells are enable to use of more bells per circuit and greater alarm signal distribution than conventional bells.

Motor Bells use a high quality, micro motor operating mechanism. This provides long term reliability, low starting voltage, and extremely low current consumption. These features enable the use of more bells per circuit and greater alarm signal distribution than conventional bells. The low starting voltage provides a stronger signal on marginal circuits. These motor bells eliminate the coils and contacts found in conventional vibratory bells. They contain a highly-efficient DC motor drive system to produce high sound pressure levels at lower current requirements. As a result, they reduce EMI generation problems. The operating mechanism is enclosed in a die-cast aluminium housing, making the bells suitable for both interior and exterior applications. The steel gong and striker last longer and produce a louder sound output.

Features & Benefits:
  • High sound output for improved alerting capabilities
  • High efficiency, low current motor
  • Low starting voltage
  • Fully enclosed mechanism
  • Durable keyed steel gong and striker
Certifications:
  • UL ULSZ: Audible Signal Appliances (UL464)
Data Sheet
Name
Description
File Size
Date
Size
Wheelock MB Series Motor Bells
160.07 KB
10/20/2021
PDF 160.07 KB
Name
Description
File Size
Date
Size
Wheelock MB Series Motor Bells
160.07 KB
10/20/2021
PDF 160.07 KB
Image
SKU
Description
alt
MB-G6-24-R
Motor Bell: 24V DC: Red