https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

Notification Appliance Circuit Expander/Power Supply

Notification Appliance Circuit (NAC) expanders/power supplies are designed to extend the power capabilities of existing NACs (to support ADA requirements and NAC synchronization) and provide power for auxiliary devices.

Notification Appliance Circuit (NAC) expanders/power supplies are designed to extend the power capabilities of existing NACs (to support ADA requirements and NAC synchronization) and provide power for auxiliary devices. They connect to fire alarm control panels (FACPs) or operate standalone. 

Features & Benefits:
  • UL Listed NAC synchronization using System Sensor®, Wheelock™, or Gentex® appliances
  • Supports Class A and Class B circuit configuration
  • Fully supervised NACs
  • Two fully independent supervised input/output control circuits
  • Selectable earth-fault detection
  • AC trouble report selectable for immediate or delayed release
  • Provides auxiliary continuously-supplied output
Certifications:
  • HPF24S6(C/E),HPFS8(C/E):
  • UL Listed: S6677
  • CAN/ULC Listed: S6677
  • CSFM: 7315-1637:0102
  • FM Approved
  • HPF602ULADA, HPF902ULADA:
  • UL Listed: file S6677
  • CSFM: 7300-1637
  • HPFF12(E):
  • UL Listed: S24562
  • FM Approved
  •  HPFF8, HPFF8CM, HPFF8E, HPFF8CME:
  • UL Listed: S24562
  • FM Approved
  • CSFM: 7315-1637:0102
  • NYFD: COA#6032

Others

  • Battery Charger
    • Yes

Others

  • Battery Charger
    • Yes
  • Battery Charger : Yes
Data Sheet
Name
Description
File Size
Date
Size
HPFF12(E) and HPFF12CM(E) Data Sheet
138.81 KB
10/20/2021
PDF 138.81 KB
HPFF8(E) and HPFF8CM(E) Data Sheet
139.66 KB
10/20/2021
PDF 139.66 KB
Name
Description
File Size
Date
Size
HPFF12(E) and HPFF12CM(E) Data Sheet
138.81 KB
10/20/2021
PDF 138.81 KB
HPFF8(E) and HPFF8CM(E) Data Sheet
139.66 KB
10/20/2021
PDF 139.66 KB
Image
SKU
Description
alt
HPFF8
Power Supply: NAC: Fire-Rated: 8A: 120V AC/60Hz
alt
HPFF8CME
Power Supply: NAC: Fire-Rated: 8A: 240V AC/50Hz: Chassis-Mount
alt
HPF24S6E
Remote Charger Power Supply, NAC, 6A, 240V AC
alt
HPFF8E
alt
HPFF8CM
alt
HPF602ULADA
Power Supply: NAC: 6A: 120V AC: ADA
alt
HPF24S8
alt
HPF24S8E
alt
HPF24S6
alt
HPFF12E
Power Supply, NAC, Fire-Rated, 12A, 240V AC/50Hz