https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

Plug in Detector Base

The plug in detector base is intended for use in an intelligent system with screw terminals provided for power (+ and –), and remote annunciator connections.

The plug in detector base is intended for use in an intelligent system with screw terminals provided for power (+ and –), and remote annunciator connections. Communication takes place over the power lines (+ and –).All wiring must be installed in compliance with all applicable local codes and any special requirements of the local authority having jurisdiction. Proper wire gauges should be used. The conductors used to connect smoke detectors to control panels and accessory devices should be color-coded to reduce the likelihood of wiring errors. Improper connections can prevent a system from responding properly in the event of a fire. For signal wiring (the wiring between interconnected detectors and modules),it is recommended that the wiring be no smaller than 18 AWG (0.823 mm²).Wire sizes up to 12 AWG (3.31 mm²) may be used with the base.

Features & Benefits:
  • Bases enable quick and secure detector plug-in
  • SEMS Screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple base formats meet application requirements
Certifications:
  • UL
  • ULC
Image
SKU
Description
alt
B501_RAL9016
BASE 2-WIRE NO FLANGE RAL9016
alt
B/501
BASE-WITHOUTFLANGE
alt
B501-9016
ANALOGUE DET BASE S/S ADDRESSABL RAL9016
alt
B501BP
Mounting Base, Flangeless, 10/pack
alt
B501-RAL9016
BASE 2-WIRE NO FLANGE RAL9016
alt
B501_RAL9010
BASE 2-WIRE NO FLANGE
alt
B501-WP
Mounting Base, 200 Series, Flangeless, 4in, Waterproof Base
alt
B501AP
Mounting Base, 200 Series, White
alt
B501AP-IV
Addressable Base, 200 Series, Ivory, Flangeless, 4in, European
alt
B501
Mounting Base, 200 Series, Flangeless, 4in

Related Products