https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

Refrigerant Gas Sensor

Refrigerant Gas Sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room.

Refrigerant gas sensor is a discreet design and rugged ABS-Polycarbonate housing for the 301IRFS set the standard for the source gas detection in a chiller room. Mount directly to the chiller pad or low on the wall in close proximity to achieve early notifications in the event of a refrigerant leak. The 301EM can be configured to offer automatic fan, horn and strobe activation in addition to manual fan activation when the 301IRF detects a refrigerant. The ASHRAE and B-52 security standards have been established to minimize risk and protect the safety of mechanical room personnel and the environment at large.

Features & Benefits:
  • Infrared sensing technology responds promptly
  • Low-profile design suited for mounting directly to chiller pad or low on nearby wall
  • Low maintenance
  • User Friendly:-State-of-the-art infrared sensor technology, LED indicator and low-profile and rugged construction for low mounting in chiller/mechanical room
  • Economical Solution:- Cost-effective answer for installation in areas where refrigeration gas hazards may be present.
Certifications:
  • ASHRAE No 15-2001 Mechanical Standard and B-52 Code Compliance

Others

  • Maximum Input Power
    • 12 voltage direct current

Others

  • Maximum Input Power
    • 12 voltage direct current
  • Maximum Input Power : 12 voltage direct current
Image
SKU
Description
alt
S301-IRF-R507A
S301-IRF-R507a Refrigerant Gas Sensor
alt
S301-IRF-R410A
S301-IRF-R410a Refrigerant Gas Sensor
alt
S301-IRF-R11
S301-IRF-R11 Refrigerant Gas Sensor
alt
S301-IRF-R125
S301-IRF-R125 Refrigerant Gas Sensor
alt
S301-IRF-R123
S301-IRF-R123 Refrigerant Gas Sensor
alt
S301-IRF-R4310
S301-IRF-R4310 Refrigerant Gas Sensor
alt
S301-IRF-R22
S301-IRF-R22 Refrigerant Gas Sensor
alt
S301-IRF-R407C
S301-IRF-R407c Refrigerant Gas Sensor
alt
S301-IRF-R134A
S301-IRF-R134a Refrigerant Gas Sensor
alt
S301-IRF-R404A
S301-IRF-R404a Refrigerant Gas Sensor