https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

RK-MCU INTEVIO Master Control Unit

RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations.

RK-MCU INTEVIO master control units are the central management device of the INTEVIO PA/VA system, which is used to manage and monitor all devices and perform various operations. RK-MCU INTEVIO master control units provide audio storage, broadcast, zone control, monitoring, timing control, and fault diagnosis functions. The built-in 500W Class D digital power amplifier can drive up to eight loudspeaker lines to meet requirements for smaller PA/VA applications. It can also be connected to zone expanders to increase system capacity for the requirements of large applications.

Features & Benefits:
  • View system status and set the parameters via LCD screen
  • Supports both single channel mode and dual channel mode
  • Flexible power amplifier redundancy; one spare amplifier can back up all amplifiers in the system
  • Built-in 1GB flash memory and 4GB SD card, which can be used to store audio files, recording files, configuration data and log files, etc
  • Digital volume control, easy to set input and output volume
  • 255 broadcast priorities can be set as required
  • Built-in loudspeaker to monitor the audio signal of two channels
  • Supports 3-wire and 4-wire volume controller
  • Capable to be integrated with the third-party system, like fire alarm system through dry contact or RS-485 interface
  • Built-in standard configuration allows to be used directly after installation; the function also can be set via configuration software
Certifications:
  • CE
  • CB
  • UL
  • FCC

Others

  • Speaker Circuit
    • 500 watt
  • Maximum Operating Humidity
    • <95 Percentage

Others

  • Speaker Circuit
    • 500 watt
  • Maximum Operating Humidity
    • <95 Percentage
  • Speaker Circuit : 500 watt
  • Maximum Operating Humidity : <95 Percentage
Image
SKU
Description
alt
RK-MCU
Master Control Unit for INTEVIO PA System