https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

RK-MIC Remote Call Station

RK-MIC remote call stations are used to perform various broadcasts and live announcement in zones.

RK-MIC remote call stations are used to perform various broadcasts and live announcement in zones. They have programmable buttons, which allow users to easily conduct operations, such as paging, background music (BGM) broadcast, business broadcast, volume control, recording, monitoring, etc. If necessary, extension key modules can be connected to RK-MIC remote call station for more buttons.

Features & Benefits:
  • Supports gooseneck or PTT microphone for live broadcast
  • Built-in loudspeaker to monitor CH1/CH2 audio
  • Temporary recording function
  • Line input interface to connect to external BGM audio source
  • The volume of microphone, line input, and loudspeaker can be set via the volume regulators at the rear panel
  • Eight programmable buttons, able to be configured by software
  • Automatic supervision of microphone and communication
  • The distance between RK-MCU and RK-MIC can be up to 600 m via twisted pair cable
  • The call station can be powered by RK-MCU
  • Up to six remote call stations can be connected to the system

Others

  • Maximum Audio Transmission Frequency
    • 18 kHz
  • Maximum Operating Humidity
    • <95 Percentage
  • Controls
    • 8 Programmable Button
  • Microphone Type
    • Gooseneck
  • Minimum Audio Transmission Frequency
    • 80 hertz
  • Indicators
    • General Fault
    • Network Fault
    • Power Supply
    • LED
    • Busy Audio Channel

Others

  • Maximum Audio Transmission Frequency
    • 18 kHz
  • Maximum Operating Humidity
    • <95 Percentage
  • Controls
    • 8 Programmable Button
  • Microphone Type
    • Gooseneck
  • Minimum Audio Transmission Frequency
    • 80 hertz
  • Indicators
    • General Fault
    • Network Fault
    • Power Supply
    • LED
    • Busy Audio Channel
  • Maximum Audio Transmission Frequency : 18 kHz
  • Maximum Operating Humidity : <95 Percentage
  • Controls : 8 Programmable Button
  • Microphone Type : Gooseneck
  • Minimum Audio Transmission Frequency : 80 hertz
  • Indicators : General Fault|Network Fault|Power Supply|LED|Busy Audio Channel
Image
SKU
Description
alt
RK-MIC
INTEVIO Remote Call Station, 8 Preset, 8 Configurable Buttons