https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

Sensepoint XCD Calibration Kit

Sensepoint XCD Calibration Kits are specially designed for monitoring gases along with Honeywell Analytics' sensors in potentially hazardeous or explosive atmosphere.

The Sensepoint XCD provides comprehensive range of Calibration Kits for monitoring of flammable, toxic and oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs. The XCD Calibration Kits can be mounted up to 100 feet from the transmitter to obtain maximum gas detection coverage in areas not easily accessible or where the sensor would not be visible, as in high-or low-level concealed areas, or detection outside the room being monitored.

Features & Benefits:
  • Compatible with high temperature sensors
  • Gas sensors use long life, poison resistant beads
  • Compatible with Honeywell Analytics’ proven catalytic bead flammable gas sensors
  • High temperature gas sensors have thermally matched beads for highest accuracy
  • Sensepoint XCD common transmitter platform
  • Reduced spares and stock costs
  • Optional Sensepoint XCD plug-in sensor reduces maintenance time further
Image
SKU
Description
alt
XCDRTDKIT
Calibration cover: potentiometer: adjustment tool: flow housing: regulator: tubing for XCD RTD (contains 2106B2114: 02000-A-1645: 998-100-012: 998-100-003: 998-100-004)
alt
XCDCOMBKIT
Tubing: flow adaptor: regulator: carrying case for XCD Combustibles Kit (contains 998-100-004: S3KCAL: 998-100-012: 998-100-003)
alt
XCDTOXKIT
Tubing: flow adaptor: regulator: carrying case for XCD Toxic Kit* (contains 998-100-004: S3KCAL: 998-100-015: 998-100-003). Note: XCDTOXKIT should be used with XCD-Flammable IR