https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

Serial and Parallel Gateway Module

Serial and parallel gateway modules allow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site.

Serial and parallel gateway modules allow you to connect virtually any standard PC-compatible printer to a Silent Knight® Series fire alarm control panel (FACP) and to generate reports on site. You can print a log of real-time events and generate user-friendly reports of event history and detector status. Locate printers strategically throughout the installation due to multiple serial and parallel gateway modules. These modules also provide the gateway interface for communicating to other systems, such as a building control system. The gateway protocol is a data stream produced by the FACP that can be used to display system events on a PC monitor. The protocol allows a building-control system to handle events and to silence or reset the FACP. The gateway protocol can be used to interface with CAD graphics.

Features & Benefits:
  • Quick and easy to install
  • DIP switches for setting ID codes
  • Housed in a sturdy, wall-mountable, plastic enclosure
  • Out of paper/system trouble annunciated at fire panel
  • Parallel and RS-232 serial output
  • Reports event with date/time stamp in user-friendly report format
  • Gateway interface can be used to display system events on a PC monitor and interface with building-control systems
Certifications:
  • NFPA 72 and NFPA 101
  • UL Listed
  • CSFM 7165-0559:0502
  • MEA: 429-92-E Vol 9
  • FM Approved

Others

  • Maximum Standby Current
    • 45 milliampere
  • For Use With
    • 5700: Addressable Fire Alarm Control Panel
    • 6820: Addressable Fire Alarm Control Panel
    • 5820XL: Addressable Fire Alarm Control Panel
    • 5808: Addressable Fire Alarm Control Panel
    • 6700: Addressable Fire Alarm Control Panel
    • 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808: Addressable Fire Alarm Control Panel
    • 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
  • Transmission Distance
    • 6000 foot
  • Communications Protocol
    • RS-232
  • Concentrator Type
    • Wired
  • Maximum Loop Length
    • 6000 foot
  • Mounting Type
    • Wall
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Type
    • Serial/Parallel Gateway Module
  • Alarm Current
    • 45 milliampere
  • Approved Location
    • UL S3511
    • CSFM 7300-0559:0166
    • FM Approved
    • FDNY Approved
  • Housing Color
    • Gray
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Network Connector Type
    • RS-232
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Maximum Standby Current
    • 45 milliampere
  • For Use With
    • 5700: Addressable Fire Alarm Control Panel
    • 6820: Addressable Fire Alarm Control Panel
    • 5820XL: Addressable Fire Alarm Control Panel
    • 5808: Addressable Fire Alarm Control Panel
    • 6700: Addressable Fire Alarm Control Panel
    • 5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
    • 6808: Addressable Fire Alarm Control Panel
    • 6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
  • Transmission Distance
    • 6000 foot
  • Communications Protocol
    • RS-232
  • Concentrator Type
    • Wired
  • Maximum Loop Length
    • 6000 foot
  • Mounting Type
    • Wall
  • Maximum Operating Ambient Temperature
    • 49 degree Celsius
    • 120 degree Fahrenheit
  • Type
    • Serial/Parallel Gateway Module
  • Alarm Current
    • 45 milliampere
  • Approved Location
    • UL S3511
    • CSFM 7300-0559:0166
    • FM Approved
    • FDNY Approved
  • Housing Color
    • Gray
  • Minimum Operating Ambient Temperature
    • 32 degree Fahrenheit
    • 0 degree Celsius
  • Maximum Operating Humidity
    • 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Network Connector Type
    • RS-232
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Maximum Standby Current : 45 milliampere
  • For Use With : 5700: Addressable Fire Alarm Control Panel|6820: Addressable Fire Alarm Control Panel|5820XL: Addressable Fire Alarm Control Panel|5808: Addressable Fire Alarm Control Panel|6700: Addressable Fire Alarm Control Panel|5820XL-EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System|6808: Addressable Fire Alarm Control Panel|6820EVS: Addressable Fire Alarm Control Panel with an Emergency Mass Notification System
  • Transmission Distance : 6000 foot
  • Communications Protocol : RS-232
  • Concentrator Type : Wired
  • Maximum Loop Length : 6000 foot
  • Mounting Type : Wall
  • Maximum Operating Ambient Temperature : 49 degree Celsius|120 degree Fahrenheit
  • Type : Serial/Parallel Gateway Module
  • Alarm Current : 45 milliampere
  • Approved Location : UL S3511|CSFM 7300-0559:0166|FM Approved|FDNY Approved
  • Housing Color : Gray
  • Minimum Operating Ambient Temperature : 32 degree Fahrenheit|0 degree Celsius
  • Maximum Operating Humidity : 95 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Network Connector Type : RS-232
  • Maximum Operating Voltage : 24 voltage direct current