https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

SpectrAlert® Advance Strobe

SpectrAlert® Advance strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, and automatic selection of 12 or 24V operation.

SpectrAlert® Advance strobes include a variety of features that increase application flexibility and simplify installation, such as field-selectable settings, including candela, and automatic selection of 12 or 24V operation. With white or red plastic housings, wall- or ceiling-mounting options, and plain or FIRE-printed devices, SpectrAlert Advance strobes can meet virtually any application requirement, including indoor, outdoor, wet, and dry applications in temperatures from −40 to 151 °F.

These devices use a universal mounting plate for both wall and ceiling applications. This mounting plate includes an onboard shorting spring that ensures wiring continuity before devices are installed, so installers can verify proper wiring without mounting the devices and exposing them to potential construction damage.

Features & Benefits:
  • Weatherproof NEMA 4X, IP56 rated
  • Compatible with System Sensor® synchronization protocol and legacy SpectrAlert products
  • Field-selectable candela settings: 15, 15/75, 30, 75, 95, 110, 115, 135, 150, 177, and 185
  • Automatic selection of 12 or 24V operation at 15 and 15/75 candela
  • Rated from -40 to 151 °F
  • Universal mounting plate with an onboard shorting spring that tests wiring continuity before devices are installed
  • Plug-in design with minimal intrusion into the back box
  • Tamper-resistant construction
Certifications:
  • UL Listed: S3593; 1638
  • FM Approved: 3023572
  • MEA Approved: MEA452-05-E
  • CSFM Approved: 7300-1653:187

Others

  • Includes
    • Surface mount back box
  • Compatible Environments
    • Outdoor
  • Light Output Type
    • Candela Effective
  • Lens Color
    • Red
  • Lamp Color
    • Red
  • Light Output Rating
    • 135-185 candela

Others

  • Includes
    • Surface mount back box
  • Compatible Environments
    • Outdoor
  • Light Output Type
    • Candela Effective
  • Lens Color
    • Red
  • Lamp Color
    • Red
  • Light Output Rating
    • 135-185 candela
  • Includes : Surface mount back box
  • Compatible Environments : Outdoor
  • Light Output Type : Candela Effective
  • Lens Color : Red
  • Lamp Color : Red
  • Light Output Rating : 135-185 candela