https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

SSM Series Alarm Bells

SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications.

System Sensor® SSM Series alarm bells are low-current, high-decibel notification appliances for use in fire and burglary systems or other signaling applications. They come pre-wired to reduce installation time, and also incorporate a polarized electrical design for use with supervision circuitry. With reliable performance, SSM Series alarm bells provide loud, resonant tones. They operate on 24 VDC and are motor driven.

Features & Benefits:
  • Approved for indoor or outdoor use
  • Low current draw
  • High dB output
  • Three sizes available: 6 inch (15.24 cm), 8 inch (20.32 cm), and 10 inch (25.40 cm) diameter
  • 24V DC models; polarized for use with supervision circuitry
  • Bells mount directly to standard 4 inch (10.16 cm) square electrical box
Certifications:
  • UL Listed: S4011
  • ULC Listed: CS549
  • MEA Listed: 331-01-E
  • FM Approved
  • CSFM: 7135-1653:125
Image
SKU
Description
alt
SSM24-6A
alt
SSM24-10A