https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

ST Metal Sampling Tube

ST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab.

ST metal sampling tubes may be installed from the front or back of System Sensor® HVAC duct smoke detection and monitoring products. The tubes lock securely into place and can be removed by releasing the front or rear locking tab. They are designed for use with legacy, DH100, DH200, DH400, and DH500 Series detectors.

Image
SKU
Description
alt
ST-1
Sampling Tube, Metal, Duct, Upto 1ft
alt
ST-35
ASY 35" DUCT S-TUBE W/FLANGE
alt
ST-28
ASY 28" DUCT S-TUBE W/FLANGE
alt
ST-1.5
Sampling Tube, Metal, Duct, 1 to 2ft