https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

STI Stopper II Accessory

The STI is an accessories that are been used with STI Stopper II®. The accessories that are been used are conduit gasket and conduit spacer.

The STI is an accessories that are been used with STI Stopper II®. The accessories that are been used are conduit gasket and conduit spacer. The conduit spacer is of 2 inches and entry for conduit is of 11/2 inches.

Features & Benefits:
  • Three year guarantee against breakage of polycarbonate in normal use
  • UL Listed to U.S. and Canadian safety standards
Certifications:
  • UL/cUL Listed No. S2466
  • IP54
Image
SKU
Description
alt
STI3100
STI Stopper II Accessory: 2” Conduit Spacer: ½” Conduit Entry
alt
STI3003
STI Stopper II Accessory: Conduit Gasket