Gamewell-FCI
Surface Mounting Kit For Beam Smoke Detector
System Sensor BEAMSMK are the surface mounting kit for the reflective projected beam smoke detector which are used whenever surface wiring is being used.
System Sensor BEAMSMK are the surface mounting kit for the reflective projected beam smoke detector which are used whenever surface wiring is being used. This surface mounting kit are used along with the multi-mount kit when mounting the transmitter/ receiver unit.
Image
SKU
Description
BEAM-SMK
BEAM SURFACE MOUNT KIT
BEAMSMK
Surface-Mounting Kit for Reflective Projected Beam Smoke Detectors