https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

SWIFT AV Base

The System Sensor SWIFT® Wireless system offers an AV base to support L-Series devices in wireless installations

The SWIFT AV bases are intended for use with compatible System Sensor L-Series AV notification appliances to meet a comprehensive range of notification requirements. The AV Base provides power for the audio and visual signals and supports wireless communication with the Fire Alarm Control Panel (FACP). The L-Series AV notification appliance is mounted directly to the wireless AV base allowing flexibility in color, placement and signal output. Power is supplied through two sets of 4 batteries – one set provides power for wireless communication, and the other set provides power for the notification appliance’s audio and/or visual signal. Battery life of the wireless portion is UL listed for at least 2 years. Battery life for the AV set of batteries depends upon the activation time and output level of the audio or visual signal. The AV base boosts output voltage to support 24VDC options on connected devices.Features & Benefits:
  • Wireless installation
  • Class A mesh network
  • Addressable code wheels
  • Commercial applications
  • Frequency hopping
  • Bi-Directional Communications
Certifications:
  • UL 464
  • UL 1638
  • UL 1971
  • ULC S525
  • ULC S526
Data Sheet
Name
Description
File Size
Date
Size
SWIFT AV Base Data Sheet
231.25 KB
12/22/2021
PDF 231.25 KB
SWIFT Wireless AV Bases (Wall and Ceiling)
216.04 KB
10/20/2021
PDF 216.04 KB
Sales Sheet
Name
Description
File Size
Date
Size
SWIFT® Wireless Integrated Fire Technology Sell Sheet
721.38 KB
10/20/2021
PDF 721.38 KB
Name
Description
File Size
Date
Size
SWIFT AV Base Data Sheet
231.25 KB
12/22/2021
PDF 231.25 KB
SWIFT Wireless AV Bases (Wall and Ceiling)
216.04 KB
10/20/2021
PDF 216.04 KB
SWIFT® Wireless Integrated Fire Technology Sell Sheet
721.38 KB
10/20/2021
PDF 721.38 KB
Image
SKU
Description
alt
WAV-CRL
AV Base: Wireless: Ceiling: Red
alt
WAV-CWL
AV Base: Wireless: Ceiling: White
alt
WAV-CRL
AV Base: Wireless: Ceiling: Red
alt
WAV-RL
AV Base: Wireless: Wall: Red
alt
WAV-WL
AV Base: Wireless: Wall: White
alt
WAV-CWL
AV Base: Wireless: Ceiling: White