https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

VES Aspirating Smoke Detector

VES aspirating smoke detectors are advanced detectors that include valve mechanisms in their inlets manifolds, as well as software to control airflow from the four sectors (pipes).

VES aspirating smoke detectors include valve mechanisms in their inlets manifolds, as well as software to control the airflow from the four sectors (pipes). This configuration enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room. The VES enables the user to locate the source of smoke by identifying the first sector to reach the alert level. The detector then continues to sample from all sectors to monitor fire growth and will report separate alarm levels for each sector. VES detectors provide four individually configurable alarm levels (alert, action, fire 1, and fire 2) for each sector allowing optimum protection in a wide range of applications. Built on the Flair detection technology and years of application experience, VES detectors achieve consistent performance over their lifetime via absolute calibration.

Features & Benefits:
  • Flair detection technology delivers reliable very early warning in a wide range of environments with minimal nuisance alarms
  • Multi stage filtration and optical protection with clean air barriers ensures lifetime detection performance
  • Intuitive LCD display provides instant status information for immediate response
  • Flow fault thresholds per port accommodate varying airflow conditions
  • Smart onboard filter retains dust count and remaining filter life for predictable maintenance
  • Extensive event log (20,000 events) for event analysis and system diagnostics
  • AutoLearn™ smoke and flow for reliable and rapid commissioning
  • Ethernet for connectivity with Xtralis® software for configuration, secondary monitoring and maintenance and secondary monitoring and maintenance via Wi-Fi
  • Two programmable GPIs (one monitored) for flexible remote control
  • Field replaceable subassemblies enable faster service and maximum uptime
Certifications:
  • UL
  • ULC
  • FDA
  • VdS (EN54-20)
  • CE
  • CSFM
  • ActivFire (ISO 7240-20)
  • BOMBA
  • RCM

Others

  • Detector Type
    • Aspirating Smoke Detector
    • Smoke
  • Minimum Input Voltage
    • 18 voltage direct current
  • Sensitivity
    • 0.005 to 20% obs/m
  • Configuration
    • Xtralis software
  • Minimum Operating Ambient Temperature
    • 0°C
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0.05
  • Maximum Operating Voltage
    • 30 voltage direct current

Others

  • Detector Type
    • Aspirating Smoke Detector
    • Smoke
  • Minimum Input Voltage
    • 18 voltage direct current
  • Sensitivity
    • 0.005 to 20% obs/m
  • Configuration
    • Xtralis software
  • Minimum Operating Ambient Temperature
    • 0°C
  • Maximum Operating Humidity
    • 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 0.05
  • Maximum Operating Voltage
    • 30 voltage direct current
  • Detector Type : Aspirating Smoke Detector|Smoke
  • Minimum Input Voltage : 18 voltage direct current
  • Sensitivity : 0.005 to 20% obs/m
  • Configuration : Xtralis software
  • Minimum Operating Ambient Temperature : 0°C
  • Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 0.05
  • Maximum Operating Voltage : 30 voltage direct current