https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

VESDA® LCD Programmer

VESDA® LCD Programmers are menu-driven, allowing the user to conveniently configure, commission, and maintain a VESDA aspirating smoke detection system, as well as program each individual detector.

VESDA® LCD Programmers are menu-driven, allowing the user to conveniently configure, commission, and maintain a VESDA aspirating smoke detection system, as well as program each individual detector. Only one programmer is needed to support the entire network.

Like the remote displays, the programmers can be mounted within a detector or at a remote location. Handheld versions are also available to plug into a VESDAnet™ socket located on a detector or in a remote area. They are designed specifically for convenient on-site maintenance and service diagnostics.

Features & Benefits:
  • User-friendly menu system
  • Supports multiple languages
  • Single point access to entire VESDAnet system
  • Alarm and fault simulation
  • Shows wiring order
  • Locates communications failures
  • Password security
  • Handheld or remote mounting
  • Automatic logoff when inactive
  • Backlit LCD screen
Certifications:
  • UL Listed
  • ULC Listed
  • FM Approved
  • CSFM Approved

Others

  • Number of Keys
    • 4
  • Key Layout
    • 2 x 4
  • Number of User Levels
    • 10
  • Maximum Addressed Devices
    • 250
  • System Functions Accessed
    • alarm Thresholds
    • Descriptive Alarms & Fault
    • Confirmation of Filter Change
    • Relay Configuration
    • Display Name
    • Push Button Lockout
    • Smoke & Flow Reading
    • Status of Software Version
    • Alarms Delay
    • Aspirator Speed & Flow Control
  • Maximum Operating Humidity
    • 95 Percentage
  • Screen Width
    • 1.45 inch
    • 37 millimetre
  • Characters per Line
    • 21
  • Power Consumption
    • 1.68 watt
  • Screen Height
    • 2.75 inch
    • 70 millimetre
  • Security Access
    • Password

Others

  • Number of Keys
    • 4
  • Key Layout
    • 2 x 4
  • Number of User Levels
    • 10
  • Maximum Addressed Devices
    • 250
  • System Functions Accessed
    • alarm Thresholds
    • Descriptive Alarms & Fault
    • Confirmation of Filter Change
    • Relay Configuration
    • Display Name
    • Push Button Lockout
    • Smoke & Flow Reading
    • Status of Software Version
    • Alarms Delay
    • Aspirator Speed & Flow Control
  • Maximum Operating Humidity
    • 95 Percentage
  • Screen Width
    • 1.45 inch
    • 37 millimetre
  • Characters per Line
    • 21
  • Power Consumption
    • 1.68 watt
  • Screen Height
    • 2.75 inch
    • 70 millimetre
  • Security Access
    • Password
  • Number of Keys : 4
  • Key Layout : 2 x 4
  • Number of User Levels : 10
  • Maximum Addressed Devices : 250
  • System Functions Accessed : alarm Thresholds|Descriptive Alarms & Fault|Confirmation of Filter Change|Relay Configuration|Display Name|Push Button Lockout|Smoke & Flow Reading|Status of Software Version|Alarms Delay|Aspirator Speed & Flow Control
  • Maximum Operating Humidity : 95 Percentage
  • Screen Width : 1.45 inch|37 millimetre
  • Characters per Line : 21
  • Power Consumption : 1.68 watt
  • Screen Height : 2.75 inch|70 millimetre
  • Security Access : Password
Image
SKU
Description
alt
VHH - 100
Handheld Programmer, Smoke Detection System, Programs Individual Detector