https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

VESDA Sensepoint XCL Micro Bore

VESDA Sensepoint XCL Micro Bore provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats.

VESDA Sensepoint XCL Micro Bore provides early warning of the presence of gases for occupant protection and system monitoring whilst at the same time ensuring protection against fire threats. VESDA Sensepoint XCL can be added to existing or new VESDA-E VEA installations to actively monitor the presence of gases. It integrates with other building systems, including fire alarm control panels, PLCs, HVAC and building management systems, and provides real-time situational awareness for intelligent emergency response. VESDA Sensepoint XCL is capable of remote sampling up to 100m (328ft) providing significant installation and routine maintenance cost savings with easy access to the detector unit for diagnostic information and servicing. Sensor cartridges are easily replaced in the field through simple steps.

VESDA Sensepoint XCL is available with either a 4-20 mA analog output or Modbus RTU, both versions being equipped with relays. The result is a flexible solution that can be easily incorporated into legacy systems as well as new installations. VESDA Sensepoint XCL – Micro Bore ASD System gas detectors come complete with the main detector unit (pre- installed with sensor cartridge), two cable glands, calibration/flow cap, flexible tube and tube clips to connect to VEA tubing. Two variants are available based on detector outputs (mA analog, Modbus RTU).

Features & Benefits:
  • Factory calibrated detector
  • Integral alarm status LEDs
  • Wireless Interface: Bluetooth 4.0 (Bluetooth Low Energy)
  • Integrates with PLCs/HVAC/BMS/FACP
  • Configurable relays
  • 4-20 mA analog outputs or RS 485 Modbus output
Certifications:
  • Electrical safety - Conforms to EN/UL/IEC61010-1 - Certified to CSA-C22.2 No. 61010-1-12
  • CE - EMC - EN 50270
  • RADIO - RED, FCC, BT SIG
  • OTHERS - UL2075 (CO and CH4), AS 1668.2

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Storage Temperature
    • 30°C
    • 86°F
  • Minimum Operating Ambient Temperature
    • -4°F
    • -20°C
  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Alarm Relay Output
    • 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Storage Temperature
    • 32°F
    • 0°C
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
    • 122 degree Fahrenheit

Others

  • Digital Outputs
    • Modbus RTU
  • Maximum Storage Temperature
    • 30°C
    • 86°F
  • Minimum Operating Ambient Temperature
    • -4°F
    • -20°C
  • Maximum Operating Humidity
    • 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity
    • 0 (Non-Condensing) Percentage
  • Alarm Relay Output
    • 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Storage Temperature
    • 32°F
    • 0°C
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
    • 122 degree Fahrenheit
  • Digital Outputs : Modbus RTU
  • Maximum Storage Temperature : 30°C|86°F
  • Minimum Operating Ambient Temperature : -4°F|-20°C
  • Maximum Operating Humidity : 99 (Non-Condensing) Percentage
  • Minimum Operating Humidity : 0 (Non-Condensing) Percentage
  • Alarm Relay Output : 5 A @ 24 V DC/240 voltage alternating current
  • Minimum Storage Temperature : 32°F|0°C
  • Maximum Operating Ambient Temperature : 50 degree Celsius|122 degree Fahrenheit
Data Sheet
Name
Description
File Size
Date
Size
VESDA Sensepoint XCL Micro Bore Gas Sensors Datasheet
332.89 KB
10/20/2021
PDF 332.89 KB
Name
Description
File Size
Date
Size
VESDA Sensepoint XCL Micro Bore Gas Sensors Datasheet
332.89 KB
10/20/2021
PDF 332.89 KB