https://buildings.honeywell.com/us/en/search-results.html

Gamewell-FCI

VESDA Sliding Windows High Level Interface

VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms.

VESDA® VHX-0200 Sliding Windows high level interface (HLI) models enable connections between a VESDAnet™ (a communications protocol that allows devices to communicate on one network) and configuration/monitoring platforms. They are designed for large networks of up to 200 devices.

Features & Benefits:
  • Direct access and monitoring of VESDAnet system
  • Seamless data transfer
  • Easily configured using Xtralis® configuring and monitoring software packages
  • Supply Voltage: 24V DC
  • Current Consumption: 70 mA

Others

  • Port Types
    • RS-232
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RS-232
  • Network Connection Type
    • RS-232

Others

  • Port Types
    • RS-232
  • Maximum Input Voltage
    • 24 voltage direct current
  • Communications Protocol
    • RS-232
  • Network Connection Type
    • RS-232
  • Port Types : RS-232
  • Maximum Input Voltage : 24 voltage direct current
  • Communications Protocol : RS-232
  • Network Connection Type : RS-232
Image
SKU
Description
alt
VHX-0200
VESDA Sliding Windows HLI