https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

VESDA Standard Sampling Point

Standard sampling points are designed for a ceiling with a void where micro bore tubes are run in the void and sampling points are mounted in the ceiling.

Standard sampling points are designed for a ceiling with a void where micro bore tubes are run in the void and sampling points are mounted in the ceiling. Sampling points can either be directly screwed to the ceiling or mounted using a retainer supplied as a standard inclusion.

Features & Benefits:
  • Full supervision
  • Automated cleaning by the detector
  • Swivel joint to allow optimum tube orientation
  • Direct mount or ceiling tile mount with retainer housing
  • Ease of replacement
Image
SKU
Description
alt
VSP-981-22
VEA Sampling Point for 4mm Tube 22 Pack
alt
VSP-981
Sampling Point: Standard: 4mm