https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

VisorALARM PLUS IP Alarm Receiver

VisorALARM PLUS receivers manage and receive alarms from burglar and/or fire alarm panels equipped with Teldat MIP or Fire-Lite® IPDACT IP alarm transmission modules.

VisorALARM PLUS receivers manage and receive alarms from burglar and/or fire alarm panels equipped with Teldat MIP or Fire-Lite® IPDACT IP alarm transmission modules. VisorALARM PLUS receivers support up to 3,000 alarm panels and provide the industry’s most advanced set of features including line supervision, 512-bit encryption, and a 3-level redundancy system for the highest possible availability. Integration with central station automation software package is almost immediate as the VisorALARM PLUS receivers are able to emulate the industry’s most common receiver protocols. Communication between VisorALARM PLUS receivers and automation server computers is done via a regular serial connection.

Features & Benefits:
  • Monitors connectivity status with all registered devices
  • Monitors the status of its network access to avoid generating false technical alarms under a communications failure situation
  • Saves all configuration information on an external smart card that can be used for immediate system replacement under crash recovery
  • Two VisorALARM PLUS receivers can be setup in a primary/secondary configuration for high availability and redundancy options
  • The primary and secondary VisorALARM PLUS receivers support the TRCP protocol that allows them both to maintain identical configuration files
  • An additional backup VisorALARM PLUS receiver can be placed in the same network as the primary receiver, programming the unit to take over the identity of the primary receiver under the event that it becomes unavailable
  • Local management is available through a console-type serial connection; remote management is implemented via a telnet session
  • Real-time embedded operating system for maximum performance and protection against viruses and hacker attacks
  • Management, monitoring, and alarm validation directly from your receiver front keys and display
Certifications:
  • UL1610: Central Station Burglar Alarm Units
  • UL1076: Proprietary Burglar Alarm Units and Systems
  • ULC/ORD: C1076-M1986 Proprietary Burglar Alarm Units and Systems
  • CAN/ULC: S304-M88 Central and Monitoring Station Burglar Alarm Units
  • UL864: Control Units and Accessories for Fire Alarm Systems

Others

  • Type
    • IP Alarm Receiver
  • Approved Location
    • UL 1076
    • CAN/ULc S304-M88
    • ULc/ORD=C1076-M1986
    • UL 1610
  • Minimum Operating Ambient Temperature
    • -4 degree Fahrenheit
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Normal Input Current
    • 0.5 - 1 ampere
  • Maximum Operating Ambient Temperature
    • 140 (Off) degree Fahrenheit
    • 131 (On) degree Fahrenheit
  • Maximum Operating Voltage
    • 240 volt

Others

  • Type
    • IP Alarm Receiver
  • Approved Location
    • UL 1076
    • CAN/ULc S304-M88
    • ULc/ORD=C1076-M1986
    • UL 1610
  • Minimum Operating Ambient Temperature
    • -4 degree Fahrenheit
  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 5 (Non-Condensing) percentage relative humidity
  • Normal Input Current
    • 0.5 - 1 ampere
  • Maximum Operating Ambient Temperature
    • 140 (Off) degree Fahrenheit
    • 131 (On) degree Fahrenheit
  • Maximum Operating Voltage
    • 240 volt
  • Type : IP Alarm Receiver
  • Approved Location : UL 1076|CAN/ULc S304-M88|ULc/ORD=C1076-M1986|UL 1610
  • Minimum Operating Ambient Temperature : -4 degree Fahrenheit
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
  • Normal Input Current : 0.5 - 1 ampere
  • Maximum Operating Ambient Temperature : 140 (Off) degree Fahrenheit|131 (On) degree Fahrenheit
  • Maximum Operating Voltage : 240 volt