https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

Wheelock® MB Motor Bell

Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems.

Wheelock® MB motor bells provide a better engineered motor bell for fire and life safety alarm systems. These bells include higher decibels, low-current draw, built-in trimplate for semi-flush mounting, low frequency aluminum shells, and low RFI noise. The motor is a durable, high-torque permanent magnet motor selected for its high performance and long life. These DC vibrating bells feature a 10 inch shell size with an input voltage of 24V DC.

Features & Benefits:
  • High sound output with low-current draw
  • Low frequency aluminum shells for better audibility through walls, doors, and other structures
  • Integral RFI suppression to minimize included noise on the notification appliance circuits (NACs)
  • Mounting options for surface, semi-flush, outdoor, and concealed conduit installation
  • Built-in trimplate makes semi-flush mounting simpler and less expensive
  • Screw terminals permit fast in-out field wiring of 18 to AWG wire
  • Polarized for DC supervision of NAC circuits
  • Operates on filtered or unfiltered DC
Certifications:
  • UL Listed: E5946
  • MEA APPROVED: 151-92-E
  • CSFM: 7135-0785:113
  • FM Approved
  • Meets OSHA 29 Part 1910.165

Others

  • Current Rating
    • 0.03 ampere
  • Compatible Environments
    • Indoor
    • Outdoor
  • Material
    • Aluminum
  • Bell Diameter
    • 10 inch
  • Sound Level
    • 92 dB @ 10 ft
  • Maximum Operating Voltage
    • 24 voltage direct current

Others

  • Current Rating
    • 0.03 ampere
  • Compatible Environments
    • Indoor
    • Outdoor
  • Material
    • Aluminum
  • Bell Diameter
    • 10 inch
  • Sound Level
    • 92 dB @ 10 ft
  • Maximum Operating Voltage
    • 24 voltage direct current
  • Current Rating : 0.03 ampere
  • Compatible Environments : Indoor|Outdoor
  • Material : Aluminum
  • Bell Diameter : 10 inch
  • Sound Level : 92 dB @ 10 ft
  • Maximum Operating Voltage : 24 voltage direct current