https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Gamewell-FCI

WPS-DL SWIFT® Wireless Pull Station

WPS-DL SWIFT® wireless pull stations are dual-action devices and have a key-lock reset feature that provides one addressable alarm initiating input.

WPS-DL SWIFT® wireless pull stations are dual-action devices and have a key-lock reset feature that provides one addressable alarm initiating input. These pull stations feature similar aesthetic design and durable construction characteristics as the wired counterpart to blend seamlessly throughout the environment. The device communicates to the fire alarm control panel (FACP) through the SWIFT mesh network and gateway.

Features & Benefits:
  • Easy, fast, wireless installation
  • Participates in a Class A mesh network
  • Maintenance personnel can open station for inspection and address setting without causing an alarm condition
  • Built-in tri-color LED flashes in normal operation and latches steady red when in alarm
  • Handle latches in down position and the word 'ACTIVATED' appears to clearly indicate the station has been operated
  • Standard 'code wheel' for setting the SLC address
  • Smooth dual-action design
  • Meets ADAAG controls and operating mechanisms guidelines (Section 4.1.3[13]); meets ADA requirement for five lb maximum activation force
  • Made of durable polycarbonate material
  • Includes braille text on station handle
Certifications:
  • UL Listed: S281
  • CSFM: 7150-1703:0503
  • FM Approved
  • FDNY: COA #6255, #6258, #6259
  • FCC ID: AUBWFSPS
  • Meets UL 38, Standard for Manually Actuated Signaling Boxes

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Polycarbonate

Others

  • Minimum Operating Ambient Temperature
    • 0 degree Celsius
    • 32 degree Fahrenheit
  • Maximum Operating Humidity
    • 93 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Material
    • Polycarbonate
  • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
  • Maximum Operating Humidity : 93 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Material : Polycarbonate